(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The plastic joint is dedicated for slim pipes and is freely assembled/disassembled by using nuts and bolts fixing method. Optimal for low load and niche spaces.
[Features]
· Unipla slim system is an assembly system dedicated for Spacio pipes (ø19 mm).
· Can be repeatedly assembled and disassembled freely just by tightening the pipe with insert nuts and bolts.
· It is a lightweight, slim type, ø19 mm pipe.
· It is a joint for securely fixing adhesive-free plastic joint bolt
Mounting Method | Clamp Type Bolt Fastening | Type | Plastic Joint | Joint Type | Middle |
---|---|---|---|---|---|
Material | PBT Resin | Applicable Pipe Dia.(φ),(Squre) | 19 | Intermediate Joint Type | 5 Directions(1 Direction Through) |
Operating Environment | Standard |
Please check the type/dimensions/specifications of the part VJ-3BK in the Uni+LIM (⌀19), Joint VJ-3 series.
Part Number |
---|
VJ-3W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color |
---|---|---|---|---|---|---|
฿ 317.76 | 1 Piece(s) | 5 Day(s) | 10 | Black |
How can we improve?
How can we improve?