1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Uni-Pla Joint, UP04 (Part Number)

Pipe Frame Uni-Pla Joint, UP04
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 319.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The plastic joint can be threaded into pipes without having to use any adhesive solution. Repetitive assembling and disassembling is freely done and optimal for low-load applications.

[Features]
· Unipla joint is a threaded plastic joint which does not use any adhesive solution.
· Assembled/disassembled freely because of combination with Spacio pipes.
· It can be used for various applications.

 
Part Number
UP04BK
UP04W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 363.71

UNIPLASTIC JOINTS 1 Piece(s) 5 Day(s) 10Black

฿ 319.79

UNIPLASTIC JOINTS 1 Piece(s) 7 Day(s) 10-

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Plastic Joint Joint Type Middle
Material PBT Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate Joint Type 6 Directions(1 Direction Through)
Operating Environment Standard