(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The plastic joint can be threaded into pipes without having to use any adhesive solution. Repetitive assembling and disassembling is freely done and optimal for low-load applications.
[Features]
· Unipla joint is a threaded plastic joint which does not use any adhesive solution.
· Assembled/disassembled freely because of combination with Spacio pipes.
· It can be used for various applications.
Mounting Method | Screw fixture type | Type | Plastic Joint | Joint Type | Middle |
---|---|---|---|---|---|
Material | PBT Resin | Applicable Pipe Dia.(φ),(Squre) | 27.5 | Intermediate Joint Type | T Type (1 Direction Through) |
Operating Environment | Standard |
Please check the type/dimensions/specifications of the part UP01W in the Pipe Frame Uni-Pla Joint, UP01 series.
Part Number |
---|
UP01BK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color |
---|---|---|---|---|---|---|
฿ 247.62 | 1 Piece(s) | 5 Day(s) | 10 | Black |
How can we improve?
How can we improve?