(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fixed metal joints fastened by bolts and nuts.
It has an excellent fixing force and can be freely assembled and disassembled.
It is a set product which combines an assembly of several metal joint parts.
Part Number |
---|
NSJ-6 |
NSJ-6N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Accessory |
---|---|---|---|---|---|---|---|---|
฿ 167.27 | METAL JOINTS | 1 Piece(s) | 5 Day(s) | 10 | Cation electrodeposition coating | NS-7:2 pcs., screws and nuts:1 sets | ||
฿ 200.79 | METAL JOINTS | 1 Piece(s) | 5 Day(s) | - | Nickel Plating | NS-7N:2 pcs., screws and nuts:1 sets |
Loading...
Mounting Method | Clamp Type Bolt Fastening | Type | Metal Joint | Joint Type | Middle |
---|---|---|---|---|---|
Material | Steel | Applicable Pipe Dia.(φ),(Squre) | 27.5 | Intermediate Joint Type | Crossing |
Operating Environment | Standard |
How can we improve?
How can we improve?