Metal joint set product for pipe frame NSJ-2 series

Brand :
SPACIO

Caution

    Product Description

    Metal joint using a tightening and fixing method with bolt and nut
    Excellent fixing force, allowing for easy assembly and disassembly.
    [Features]
    · The metal joint is a set product composed of multiple parts
    · Can also be supplied as single items (individual components)
    · Features cross-recessed holes, rivet holes, and notches for convenient assembly work
    ·Joint for ⌀27.5 mm (outer diameter 27.5 mm) pipe with black cationic electrodeposition coating or nickel plating on steel plate
    [Applications]
    · Used for constructing frameworks for work units, shelves, carts, chutes, flow racks, etc.

    Product Specification

    This is a RoHS compliant product that eliminates hexavalent chrome.

    • Material: steel plate
    • Thickness: 2.6 mm

    External appearance

    Pipe frame metal joint set product NSJ-2 series NSJ-2 external appearance

    Set product / standard type (black cathodic electrodeposition coating)
    NSJ-2

    Pipe frame metal joint set product NSJ-2 series NSJ-2N external appearance

    Set product (nickel plating type) antistatic specification
    NSJ-2N

    Pipe frame metal joint set product NSJ-2 series NSJ-2S external appearance

    Set product (trivalent chromate plating type)
    NSJ-2S

    Set content

    Pipe frame metal joint set product NSJ-2 series - Set contents related image
    PartsPackaging Quantity
    NS-21 pc.
    NS-31 pc.
    Bolt and nut2 sets
     

    Usage Example

    Pipe frame metal joint set product NSJ-2 series - Usage instructions related image 1

    Insert the pipe up to the above position.

    Pipe frame metal joint set product NSJ-2 series - Usage instructions related image 2

    For tightening, use a hex wrench 5 mm (JIS standard).

     

    Product Feature Details

    Three features of SPACIO Co., Ltd. metal joint

    Pipe frame metal joint set product NSJ-2 series - Product features detail related image-1

    Convenient during assembly work
    Equipped with a cross-recessed hole that allows you to check the positioning marking.

    Pipe frame metal joint set product NSJ-2 series - Product features detail related image-2

    Supports rivet fixing of the pipe and joint
    Comes with a fixing rivet hole.

    Pipe frame metal joint set product NSJ-2 series - Product features detail related image-3

    Easily check the pipe insertion position at a glance
    Features a notch for easy visibility.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat