1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Joint Set Products for Pipe Frames NSJ-10 Series

Metal Joint Set Products for Pipe Frames NSJ-10 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 216.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fixed metal joints fastened by bolts and nuts.
It has an excellent fixing force and can be freely assembled and disassembled.
It is a set product which combines an assembly of several metal joint parts.

Part Number
NSJ-10SALE
NSJ-10N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Accessory

฿ 216.85

฿ 98.60

METAL JOINTS 1 Piece(s) Same day 10Cation electrodeposition coatingNS-12:2 pcs., PJ-608N:1 pc. 1, screws and nuts:3 sets

฿ 227.20

METAL JOINTS 1 Piece(s) 5 Day(s) 10Nickel PlatingNS-12N:2 pcs., PJ-608N:1 pc. 1, screws and nuts:3 sets

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Joint Type Middle
Material Steel Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate Joint Type T Type (1 Direction Through)
Operating Environment Standard