Metal joint set product for pipe frame NSJ-1 series

Caution
Product Description
[Features]
· A metal joint using a tightening and fixing method with bolt and nut.
· Excellent fixing force, allowing for easy assembly and disassembly.
Product Feature Details
RoHS compliant product with hexavalent chrome eliminated.
- Material: steel plate
- Thickness: 2.6 mm
Usage Examples

Insert the pipe up to the above position.

For tightening, use a hex wrench 5 mm (JIS standard).
External appearance

Set product / standard type (black cathodic electrodeposition coating)
NSJ-1

Set product (nickel plating type)
NSJ-1N

Set product (trivalent chromate plating type)
NSJ-1S
Set content

| Parts | Packaging Quantity |
|---|---|
| NS-1 | 2 pcs. |
| Bolt and nut | 1 set |
Three features of SPACIO Co., Ltd. metal joint

· Convenient for assembly work
Equipped with a cross-recessed hole that allows you to check the positioning marking.

· Supports riveting of pipe and joint
Equipped with a fixing rivet hole.

· Easily check the pipe insertion position at a glance
Equipped with a notch for convenient visibility.