1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Opening and Closing Element, JB-165

ACCESSORY PARTS

Pipe Frame Opening and Closing Element, JB-165
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 323.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be used when making doors, etc., with pipe frame. Compatible pipe diameter: ⌀27.5

 
Part Number
JB-165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 323.75

ACCESSORY PARTS 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Applicable Pipe Dia.(φ),(Squre) 27.5
Accessory Type Hook/Hanger Operating Environment Standard Accessory Material Steel
Accessory Surface Treatment Trivalent Chromate Specifications Shelf Hook Bracket

Please check the type/dimensions/specifications of the part JB-165 in the Pipe Frame Opening and Closing Element, JB-165 series.