1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Frame Opening and Closing Part JB-161

ACCESSORY PARTS

Pipe Frame Opening and Closing Part JB-161
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 126.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]·It can be used when making doors, etc. with pipe frame.

 
Part Number
JB-161
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 126.86

ACCESSORY PARTS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Metal Joint
Joint Type Middle Material Steel Applicable Pipe Dia.(φ),(Squre) 27.5
Intermediate Joint Type Parallel Operating Environment Standard Specifications Rotation Lock P50A
Accessory Truss Screws M4×10, Nut, With SP

Please check the type/dimensions/specifications of the part JB-161 in the Pipe Frame Opening and Closing Part JB-161 series.