1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Opening and Closing Components for Pipe Frames, Hinge Bracket 180 JB-111A

ACCESSORY PARTS

Opening and Closing Components for Pipe Frames, Hinge Bracket 180 JB-111A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 378.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Parts used when making doors and other items with pipe frames.

 
Part Number
JB-111A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 378.44

ACCESSORY PARTS 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Metal Joint
Joint Type Corner Material Steel Applicable Pipe Dia.(φ),(Squre) 27.5
Corner Type Others Operating Environment Standard Specifications Hinge Bracket 180

Please check the type/dimensions/specifications of the part JB-111A in the Opening and Closing Components for Pipe Frames, Hinge Bracket 180 JB-111A series.