1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Frame Fixing Connecting Element, JB-AP

Pipe Frame Fixing Connecting Element, JB-AP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 192.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Anchor plate. Material: iron, trivalent chromate treatment. Fixing method: screw rigid.

Part Number
JB-AP1
JB-AP2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

฿ 235.18

ACCESSORY PARTS 1 Piece(s) 5 Day(s) 10Adjuster: For JB-404, JB-404L, JB-405

฿ 192.77

ACCESSORY PARTS 1 Piece(s) 7 Day(s) 10Adjuster: For JB-414

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Accessory Type Anchor
Operating Environment Standard Accessory Material Steel Accessory Surface Treatment Trivalent Chromate