1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fixing/Connection Parts for Pipe Frames, JB-202 (Part Number)

ACCESSORY PARTS

Fixing/Connection Parts for Pipe Frames, JB-202
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 347.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]·It can be used while mounting various parts on the pipe frame

 
Part Number
JB-202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 347.61

ACCESSORY PARTS 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Applicable Pipe Dia.(φ),(Squre) 27.5
Accessory Type Cap End Operating Environment Standard Accessory Material Steel
Accessory Surface Treatment Trivalent Chromate Specifications Pipe Stand S

Please check the type/dimensions/specifications of the part JB-202 in the Fixing/Connection Parts for Pipe Frames, JB-202 series.