1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Hand Truck Connection Part, JB-712Y1/JB-712Y2 (JB-712Y1)

ACCESSORY PARTS

Pipe Frame Hand Truck Connection Part, JB-712Y1/JB-712Y2 (JB-712Y1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

* When directly mounting on ø27.5 pipe, please use "PJ-203B." (Sold separately)

[Features]
· Part for connecting hand trucks made of pipe frames

Part Number
JB-712Y1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 270.86

ACCESSORY PARTS 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Accessory Type Towing Related Components
Operating Environment Standard Accessory Material Steel Accessory Surface Treatment Trivalent Chromate
Specifications Towing mounted Metal Fittings Y1

Please check the type/dimensions/specifications of the part JB-712Y1 in the Pipe Frame Hand Truck Connection Part, JB-712Y1/JB-712Y2 series.