1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Hand Truck Connecting Element, JB-702C

ACCESSORY PARTS

Pipe Frame Hand Truck Connecting Element, JB-702C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,951.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Parts for connecting platform trucks, made of pipe frames.

Part Number
JB-702C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,951.61

ACCESSORY PARTS 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Accessory Type Towing Related Components
Operating Environment Standard Accessory Material Steel Accessory Surface Treatment Trivalent Chromate
Specifications Towing Bracket C Accessory With M8×40 Bolts (2)

Please check the type/dimensions/specifications of the part JB-702C in the Pipe Frame Hand Truck Connecting Element, JB-702C series.