(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A dedicated part for Unipla slim pipe having 19 mm of outer diameter.
[Features]
· Unipla slim system is the assembly system dedicated for Spacio pipes (ø19 mm).
· Can be repeatedly assembled and disassembled freely just by tightening the pipe with insert nuts and bolts.
· It is a lightweight, slim type, ø19 mm pipe.
· It is a joint for securely fixing adhesive-free plastic joint bolt
Mounting Method | Plug Style | Type | Plastic Joint | Joint Type | Corner |
---|---|---|---|---|---|
Material | PE Resin | Applicable Pipe Dia.(φ),(Squre) | 19 | Corner Type | Others |
Operating Environment | Standard | Specifications | Shelf Bracket for Corners |
Please check the type/dimensions/specifications of the part VPJ-700BW in the Corner Shelf Catch for Uni-Plastic Slim (⌀19), VPJ-700B series.
Part Number |
---|
VPJ-700BBK |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color |
---|---|---|---|---|---|---|
฿ 123.81 | 1 Piece(s) | 7 Day(s) | 10 | Black |
How can we improve?
How can we improve?