1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uni-Plastic Slim (⌀19) Pipe Cap Liner, VPJ-513 (VPJ-513W)

UNIPLASTIC SLIM PIPES

Uni-Plastic Slim (⌀19) Pipe Cap Liner, VPJ-513 (VPJ-513W)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A dedicated part for Unipla slim pipe having 19 mm of outer diameter.

[Features]
· Unipla slim system is the assembly system dedicated for Spacio pipes (ø19 mm).
· Can be repeatedly assembled and disassembled freely just by tightening the pipe with insert nuts and bolts.
· It is a lightweight, slim type, ø19 mm pipe.
· It is a joint for securely fixing adhesive-free plastic joint bolt

Part Number
VPJ-513W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccessory Color

฿ 67.62

UNIPLASTIC SLIM PIPES 1 Piece(s) 5 Day(s) Off-White

Loading...

  1. 1

Basic Information

Mounting Method Hooking Patching closure Type Accessory Applicable Pipe Dia.(φ),(Squre) 19
Accessory Type Cap End Operating Environment Standard Accessory Material AAS Resin
Specifications Pipe Cap Inner

Please check the type/dimensions/specifications of the part VPJ-513W in the Uni-Plastic Slim (⌀19) Pipe Cap Liner, VPJ-513 series.

Products with similar specification

Part Number
VPJ-513BK
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAccessory Color

฿ 28.65

1 Piece(s) Same day Black