1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Uni-Plastic Slim (⌀19) Caster, VES-40R/VES-40SR

UNIPLASTIC SLIM PIPES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Uni-Plastic Slim (⌀19) Caster, VES-40R/VES-40SR
  • Uni-Plastic Slim (⌀19) Caster, VES-40R/VES-40SR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 333.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A dedicated part for Unipla slim pipe having 19 mm of outer diameter.

[Features]
· Unipla slim system is the assembly system dedicated for Spacio pipes (ø19 mm).
· Can be repeatedly assembled and disassembled freely just by tightening the pipe with insert nuts and bolts.
· It is a lightweight, slim type, ø19 mm pipe.
· It is a joint for securely fixing adhesive-free plastic joint bolt

 
Part Number
VES-40SR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 333.48

UNIPLASTIC SLIM PIPES 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Plug Applicable Pipe Outer Diameter (Insertion Type)(φ) 19
Type Caster for Uni-Pla Slim (with Stopper) Specifications Wheel Diameter: ⌀40

Please check the type/dimensions/specifications of the part VES-40SR in the Uni-Plastic Slim (⌀19) Caster, VES-40R/VES-40SR series.