1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Metal Joint Component/Constituent Part, SJ-N/SJ-NN (SJ-NN)

METAL JOINTS

Pipe Frame Metal Joint Component/Constituent Part, SJ-N/SJ-NN (SJ-NN)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a single item of the metal joint components for pipe frame. An M6 nut.

Part Number
SJ-NN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAccessory Surface Treatment

฿ 25.72

METAL JOINTS 1 Piece(s) 5 Day(s) 10Nickel Plating

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Accessory Type Nut
Operating Environment Standard Accessory Material Steel Specifications M6

Please check the type/dimensions/specifications of the part SJ-NN in the Pipe Frame Metal Joint Component/Constituent Part, SJ-N/SJ-NN series.

Products with similar specification

Part Number
SJ-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAccessory Surface Treatment

฿ 15.87

1 Piece(s) Same day 10-