1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Frame Metal Joint Component/Constituent Part, S-9/S-9N (Part Number)

METAL JOINTS

Pipe Frame Metal Joint Component/Constituent Part, S-9/S-9N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 138.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Single configuration component of metal joint for pipe frame

 
Part Number
S-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 138.98

METAL JOINTS 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Cation electrodeposition coating Type Metal Joint
Joint Type Single Unit Material Steel Applicable Pipe Dia.(φ),(Squre) 27.5
Operating Environment Standard

Please check the type/dimensions/specifications of the part S-9 in the Pipe Frame Metal Joint Component/Constituent Part, S-9/S-9N series.