(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Single configuration component of metal joint for pipe frame
Part Number |
---|
NS-3 |
NS-3N |
NS-3S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment |
---|---|---|---|---|---|---|---|
฿ 166.49 | METAL JOINTS | 1 Piece(s) | 5 Day(s) | 10 | Cation electrodeposition coating | ||
฿ 176.16 | METAL JOINTS | 1 Piece(s) | 5 Day(s) | 10 | Nickel Plating | ||
฿ 115.35 | METAL JOINTS | 1 Piece(s) | 8 Day(s) | - | Trivalent Chromate |
Loading...
Mounting Method | Screw fixture type | Type | Metal Joint | Joint Type | Single Unit |
---|---|---|---|---|---|
Material | Steel | Applicable Pipe Dia.(φ),(Squre) | 27.5 | Operating Environment | Standard |
How can we improve?
How can we improve?