1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Frame Metal Joint Cover, JB-633

METAL JOINTS

Pipe Frame Metal Joint Cover, JB-633
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 89.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Metal joint cover for pipe frames.
· Secure with a tape before use.

Part Number
JB-633
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 89.75

METAL JOINTS 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Hooking Patching closure Type Accessory Accessory Type Cover
Operating Environment Standard Applicable metal joint part numbers For NS-3 Accessory Material Polypropylene
Accessory Color Translucent White Specifications Metal Joint Cover

Please check the type/dimensions/specifications of the part JB-633 in the Pipe Frame Metal Joint Cover, JB-633 series.