1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Frame Caster Attachment Brackets JB-007LN/JB-007RN (JB-007LN)

CASTERS ATTACHMENT PARTS

Pipe Frame Caster Attachment Brackets JB-007LN/JB-007RN (JB-007LN)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Metal fixture for mounting casters on pipe frames.
* The representative image is "JB-007LN."

 
Part Number
JB-007LN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecifications

฿ 914.81

CASTERS ATTACHMENT PARTS 1 Piece(s) 8 Day(s) 10Basket Cart Corner Bracket L *Plastic joint specifications

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Metal Joint
Joint Type Reinforcing/Fixing Material Steel Operating Environment Standard

Please check the type/dimensions/specifications of the part JB-007LN in the Pipe Frame Caster Attachment Brackets JB-007LN/JB-007RN series.

Products with similar specification

Part Number
JB-007RN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSpecifications

฿ 914.81

1 Piece(s) 8 Day(s) 10Basket Cart Corner Bracket R *Plastic joint specifications