1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mounting Bracket of Caster for Pipe Frame JB-002

Mounting Bracket of Caster for Pipe Frame JB-002
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 125.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Metal fitting for attaching metal frame casters and resin frame casters to pipes.

Drawing

Mounting Bracket of Caster for Pipe Frame JB-002, drawing

Product Specifications

Part numberMaterials
JB-002Steel, trivalent chromate treatment
JB-002SUStainless steel, 2.5 mm thick
Part Number
JB-002
JB-002SU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Type Material

฿ 125.72

CASTERS ATTACHMENT PARTS 1 Piece(s) 5 Day(s) 10Trivalent ChromateMetal JointSteel

฿ 216.77

ATTACHMENT FOR PIPE FRAMES 1 Piece(s) 8 Day(s) -NoAccessoryStainless Steel

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Joint Type Reinforcing/Fixing Operating Environment Standard
Pitch(mm) 70 Specifications Caster Plate B *Plastic joint specifications