1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mounting Bracket of Caster for Pipe Frame JB-001 Series

Mounting Bracket of Caster for Pipe Frame JB-001 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 125.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Metal fitting for attaching metal frame casters and resin frame casters to pipes.

Product Specifications

  • Materials: Steel / trivalent chromate treatment
  • JB-001SU: Stainless steel

Usage examples

Mounting Bracket of Caster for Pipe Frame JB-001 Series, usage example 01

Metal joint specifications

Mounting Bracket of Caster for Pipe Frame JB-001 Series, usage example 02

Plastic joint specifications

Mounting Bracket of Caster for Pipe Frame JB-001 Series, usage example 03

Use over the joint.

Part Number
JB-001
JB-001-33
JB-001SU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Type Material Specifications

฿ 125.72

CASTERS ATTACHMENT PARTS 1 Piece(s) 5 Day(s) 10Trivalent ChromateMetal JointSteelCaster Plate A *Metal joint specifications

฿ 229.08

CASTERS ATTACHMENT PARTS 1 Piece(s) 7 Day(s) 10Trivalent ChromateMetal JointSteelCaster Plate A-70-33 *Use from the top of the joint.

฿ 216.77

ATTACHMENT FOR PIPE FRAMES 1 Piece(s) 8 Day(s) -NoAccessoryStainless SteelCaster plate A-70-28 * Metal joint specifications

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Joint Type Reinforcing/Fixing Operating Environment Standard
Pitch(mm) 70