1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Attachment Panel Frame, JB-62020

ATTACHMENT FOR PIPE FRAMES

Pipe Frame Attachment Panel Frame, JB-62020
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 704.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A frame for mounting 3 mm thick panel on pipe frame

Part Number
JB-62020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 704.94

ATTACHMENT FOR PIPE FRAMES 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Fixing by adhesive Type Accessory Applicable Pipe Dia.(φ),(Squre) 27.5
Accessory Type Flame Operating Environment Standard Length(mm) 2000
Accessory Material ABS Resin Accessory Color Off-White Specifications Panel Frame (End Part)