(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution.
· Suitable to use outdoors or in wet areas since it does not corrode.
· Flatness helps in easy and accurate assembly.
· Please confirm the shape by displayed image.
Mounting Method | Plug Style | Type | Accessory | Applicable Pipe Dia.(φ),(Squre) | 27.5 |
---|---|---|---|---|---|
Accessory Type | Cap End | Operating Environment | Standard | Accessory Material | AAS Resin |
Specifications | Used as a receiver, retainer, or handrail for the ends of pipes. |
Please check the type/dimensions/specifications of the part PJ-704AB in the Pipe Frame Plastic Joint, PJ-704A series.
Part Number |
---|
PJ-704AG |
PJ-704AM |
PJ-704AW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Accessory Color |
---|---|---|---|---|---|---|
฿ 40.27 | 1 Piece(s) | 5 Day(s) | 10 | Dark gray | ||
฿ 36.97 | 1 Piece(s) | 7 Day(s) | 10 | Forest Green | ||
฿ 122.57 | 1 Piece(s) | Same day | 10 | Off-White |
How can we improve?
How can we improve?