1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Metal Joint Accessory PJ-605

METAL JOINTS

Pipe Frame Metal Joint Accessory PJ-605
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 54.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.

Part Number
PJ-605
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 54.29

METAL JOINTS 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Applicable Pipe Dia.(φ),(Squre) 27.5
Accessory Type Cap End Operating Environment Standard Applicable metal joint part numbers For SJ-8/N/S
Accessory Material PE Resin Accessory Color Translucent White Specifications Pipe Receiver for Metal Joint

Please check the type/dimensions/specifications of the part PJ-605 in the Pipe Frame Metal Joint Accessory PJ-605 series.