1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Joint for Pipe Frame PJ-601L

Plastic Joint for Pipe Frame PJ-601L
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 52.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flat function helps in accurate and easy assembly.
* Please confirm the shape by displayed image.

Drawing

Plastic Joint for Pipe Frame PJ-601L, drawing

Product Specifications

Part numberColorSpecificationsWeight (g)
PJ-601LBBlueFor Hand Truck41
PJ-601LGGray41
PJ-601LWWhite41

Usage examples

Plastic Joint for Pipe Frame PJ-601L, usage example
Part Number
PJ-601LB
PJ-601LG
PJ-601LW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 52.95

PLASTIC JOINTS 1 Piece(s) 9 Day(s) -[Blue] Royal Blue

฿ 69.34

PLASTIC JOINTS 1 Piece(s) Available 5 Day(s) 10[Gray] Dark gray

฿ 64.00

PLASTIC JOINTS 1 Piece(s) Available 5 Day(s) 10-

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Corner
Material AAS Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Corner Type L-Type-2
Operating Environment Standard Specifications For Hand Truck (such as Left-grip)