(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flat function helps in accurate and easy assembly.
* Please confirm the shape by displayed image.
Part number | Color | Specifications | Weight (g) |
---|---|---|---|
PJ-601RG | Gray | For Hand Truck | 41 |
PJ-601RW | White | 41 |
Part Number |
---|
PJ-601RB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color |
---|---|---|---|---|---|---|---|
฿ 58.52 | PLASTIC JOINTS | 1 Piece(s) | 8 Day(s) | 10 | [Blue] Royal Blue |
Loading...
Mounting Method | Plug Style | Type | Plastic Joint | Joint Type | Corner |
---|---|---|---|---|---|
Material | AAS Resin | Applicable Pipe Dia.(φ),(Squre) | 27.5 | Corner Type | L-Type-2 |
Operating Environment | Standard | Specifications | For Hand Truck (such as Right-grip) |
Please check the type/dimensions/specifications of the part PJ-601RB in the Plastic Joint for Pipe Frame PJ-601R series.
Part Number |
---|
PJ-601RG |
PJ-601RW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color |
---|---|---|---|---|---|---|
฿ 69.34 | 1 Piece(s) | Available | 5 Day(s) | 10 | [Gray] Dark gray | |
฿ 64.00 | 1 Piece(s) | Available | 5 Day(s) | 10 | - |
How can we improve?
How can we improve?