1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Plastic Joint, PJ-506【2 Pieces Per Package】 (PJ-506G)

PLASTIC JOINTS

Pipe Frame Plastic Joint, PJ-506 (PJ-506G)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.

Part Number
PJ-506G
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSColor

฿ 54.86

PLASTIC JOINTS 1 Pack(s)

2 Pieces Per Package

Available 5 Day(s) 10[Gray] Dark gray

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Plastic Joint Joint Type Middle
Material AAS Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate Joint Type Through
Operating Environment Standard Specifications For positioning and so on (Includes 2 pieces/With screws)

Please check the type/dimensions/specifications of the part PJ-506G in the Pipe Frame Plastic Joint, PJ-506 series.

Products with similar specification

Part Number
PJ-506B
PJ-506W
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSColor

฿ 48.77

1 Pack(s)

2 Pieces Per Package

7 Day(s) 10[Blue] Royal Blue

฿ 48.47

1 Pack(s)

2 Pieces Per Package

5 Day(s) 10-