(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.
Mounting Method | Fixing by adhesive | Type | Accessory | Applicable Pipe Dia.(φ),(Squre) | 27.5 |
---|---|---|---|---|---|
Accessory Type | Cap End | Operating Environment | Standard | Accessory Material | AAS Resin |
Specifications | Inner Cap |
Please check the type/dimensions/specifications of the part PJ-504B in the Pipe Frame Plastic Joint, PJ-504 series.
Part Number |
---|
PJ-504G |
PJ-504M |
PJ-504W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Accessory Color |
---|---|---|---|---|---|---|
฿ 21.79 | 1 Piece(s) | 7 Day(s) | 10 | Dark gray | ||
฿ 21.79 | 1 Piece(s) | 7 Day(s) | 10 | Forest Green | ||
฿ 26.24 | 1 Piece(s) | 5 Day(s) | 10 | Off-White |
How can we improve?
How can we improve?