(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.
Part Number |
---|
PJ-401B |
PJ-401G |
PJ-401M |
PJ-401W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Color |
---|---|---|---|---|---|---|---|
฿ 56.39 | PLASTIC JOINTS | 1 Piece(s) | Available | 7 Day(s) | 10 | [Blue] Royal Blue | |
฿ 63.87 ฿ 26.70 | PLASTIC JOINTS | 1 Piece(s) | Same day | 10 | [Gray] Dark gray | ||
฿ 60.19 | PLASTIC JOINTS | 1 Piece(s) | Available | 7 Day(s) | 10 | [Green] Forest Green | |
฿ 63.87 ฿ 29.87 | PLASTIC JOINTS | 1 Piece(s) | Same day | 10 | - |
Loading...
Mounting Method | Fixing by adhesive | Type | Plastic Joint | Joint Type | Middle |
---|---|---|---|---|---|
Material | AAS Resin | Applicable Pipe Dia.(φ),(Squre) | 27.5 | Intermediate Joint Type | Angled |
Operating Environment | Standard | Specifications | For angled 3 directions: 2 directions through one-touch, 1 direction blind (45°) |
How can we improve?
How can we improve?