1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Plastic Joint, PJ-400 (PJ-400B)

PLASTIC JOINTS

Pipe Frame Plastic Joint, PJ-400 (PJ-400B)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.

Part Number
PJ-400B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 71.62

PLASTIC JOINTS 1 Piece(s) Available 7 Day(s) 10[Blue] Royal Blue

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Corner
Material AAS Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Corner Type L-Type-3
Operating Environment Standard Specifications For angle 3 directions: 3 directions blind

Please check the type/dimensions/specifications of the part PJ-400B in the Pipe Frame Plastic Joint, PJ-400 series.

Products with similar specification

Part Number
PJ-400G
PJ-400W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSColor

฿ 83.81

1 Piece(s) Available 7 Day(s) 10[Gray] Dark gray

฿ 71.62

1 Piece(s) Available 5 Day(s) 10-