(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.
Mounting Method | Plug Style | Type | Plastic Joint | Joint Type | Middle Corner |
---|---|---|---|---|---|
Material | AAS Resin | Applicable Pipe Dia.(φ),(Squre) | 27.5 | Intermediate/Corner Type | T Type |
Operating Environment | Standard | Specifications | For Middle 4 directions: 4 directions blind |
Please check the type/dimensions/specifications of the part PJ-207AB in the Pipe Frame Plastic Joint, PJ-207A series.
Part Number |
---|
PJ-207AG |
PJ-207AM |
PJ-207AW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color |
---|---|---|---|---|---|---|
฿ 72.77 | 1 Piece(s) | Available | 7 Day(s) | 10 | [Gray] Dark gray | |
฿ 72.77 | 1 Piece(s) | Available | 7 Day(s) | 10 | [Green] Forest Green | |
฿ 67.81 | 1 Piece(s) | Available | 5 Day(s) | 10 | - |
How can we improve?
How can we improve?