1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Frame Plastic Joint, PJ-206B

Pipe Frame Plastic Joint, PJ-206B
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 48.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
* Please confirm the shape by displayed image.

Part Number
PJ-206BB
PJ-206BG
PJ-206BM
PJ-206BW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor

฿ 48.77

PLASTIC JOINTS 1 Piece(s) Available 7 Day(s) 10[Blue] Royal Blue

฿ 54.86

PLASTIC JOINTS 1 Piece(s) Available 7 Day(s) 10[Gray] Dark gray

฿ 54.86

PLASTIC JOINTS 1 Piece(s) Available 7 Day(s) 10[Green] Forest Green

฿ 48.77

PLASTIC JOINTS 1 Piece(s) Available 7 Day(s) 10-

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Material AAS Resin Applicable Pipe Dia.(φ),(Squre) 27.5 Intermediate Joint Type Cross-shaped (1 Direction Through)
Operating Environment Standard Specifications For Middle 4 directions: 2 directions through /2 directions blind