(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flat function helps in accurate and easy assembly.
* Please confirm the shape by displayed image.
Materials | AAS resin (Resin of the same type as the coating resin of standard pipe) |
---|---|
Color | 4 standard colors (W: off-white, G: dark gray, B: royal blue, M: forest green) |
Part Number |
---|
PJ-004BB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Color | Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 44.43 | PLASTIC JOINTS | 1 Piece(s) | 9 Day(s) | - | No | [Blue] Royal Blue | For intermediate corner, 4-way: 2-way through / 2-way stop |
Loading...
Mounting Method | Plug Style | Type | Plastic Joint | Joint Type | Middle Corner |
---|---|---|---|---|---|
Material | AAS Resin | Applicable Pipe Dia.(φ),(Squre) | 27.5 | Intermediate/Corner Type | L-Type (1 Direction Through) |
Operating Environment | Standard |
Please check the type/dimensions/specifications of the part PJ-004BB in the Plastic Joint for Pipe Frame PJ-004B series.
Part Number |
---|
PJ-004BG |
PJ-004BM |
PJ-004BW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Surface Treatment | Color | Specifications |
---|---|---|---|---|---|---|---|---|
฿ 55.53 | 1 Piece(s) | 5 Day(s) | 10 | - | [Gray] Dark gray | For Middle Corner 4 directions: 2 directions through /2 direction blind | ||
฿ 54.86 | 1 Piece(s) | Available | 7 Day(s) | 10 | - | [Green] Forest Green | For Middle Corner 4 directions: 2 directions through /2 direction blind | |
฿ 55.69 | 1 Piece(s) | 5 Day(s) | 10 | - | - | For Middle Corner 4 directions: 2 directions through /2 direction blind |
How can we improve?
How can we improve?