(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Assembly of plastic joints is accurate and easy due to flat features and a temporary fixing functionality on the inner surface.
*Please see the displayed image for the shapes.
Mounting Method | Plug Style | Type | Plastic Joint | Joint Type | Corner |
---|---|---|---|---|---|
Material | AAS Resin | Applicable Pipe Dia.(φ),(Squre) | 27.5 | Corner Type | L-Type-1 |
Operating Environment | Standard | Specifications | For Corners 2 directions: Two Directions Stop |
Please check the type/dimensions/specifications of the part PJ-002B in the Plastic Joint for Pipe Frame PJ-002 series.
Part Number |
---|
PJ-002G |
PJ-002M |
PJ-002W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Color |
---|---|---|---|---|---|---|
฿ 54.19 | 1 Piece(s) | 5 Day(s) | 10 | [Gray] Dark gray | ||
฿ 51.05 | 1 Piece(s) | Available | 7 Day(s) | 10 | [Green] Forest Green | |
฿ 45.68 | 1 Piece(s) | Same day | 10 | - |
How can we improve?
How can we improve?