(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This product serves as a support machine base for installation on floors and walls.
· No cutting or drilling is required.
· Pipes can be supported easily and speedily.
· Unlike channeled steel available in market, no taper washers are required.
· By combining with U bolts, a size in which the piping does not come to the center is achieved.
Material | Steel | Surface Treatment | Zinc Plating | Length L(mm) | 200 |
---|---|---|---|---|---|
Height x Width | 75X40 |
How can we improve?
How can we improve?