1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle L, SC Angle

SHOWA-CP

Angle L, SC Angle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,137.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Universal angle material requiring no hole-making or welding.
· Can be used to assemble machine bases and brackets using connecting brackets and bolts/nuts.

 
Part Number
L40WP-1800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,137.00

SHOWA-CP 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright chromate Dimension A x B(mm) 40X40
Length L(mm) 1800 Elongate Hole Type Two Holes Presence of Nail Holes Available

Please check the type/dimensions/specifications of the part L40WP-1800 in the Angle L, SC Angle series.