1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Saddle Clamp SBNKS Single Saddle

Saddle Clamp SBNKS Single Saddle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· This product comprises the support fittings for the steel cable pipes.
· This product can be used as an anti-vibration anchor fitting for wall pipes and pipes rolled on the ground such as SGP and VP pipes

 
Part Number
SBNKS15
SBNKS25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Dimension A
(mm)

฿ 26.13

SYC PIPE SUPPORT 1 Piece(s) 5 Day(s) 10~Less than 2016

฿ 31.10

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 20~Less than 3025.5

Loading...

  1. 1

Basic Information

Type Saddle band Applicable Pipe Type Steel pipe / PVC pipe Material Steel
Surface Treatment Bright chromate