1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Saddle Clamp, SBNT Thick-Plate Saddle Clamp (Screw Hole) (SBNT15)

SYC PIPE SUPPORT

Saddle Clamp, SBNT Thick-Plate Saddle Clamp (Screw Hole) (SBNT15)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This product is a fixing bracket for unfixed pipe on walls or floors, such as SGP pipe

 
Part Number
SBNT15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal Diameter A

฿ 40.31

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 20~Less than 3015

Loading...

  1. 1

Basic Information

Type Saddle band Applicable Pipe Type Steel pipe / PVC pipe Material Steel
Surface Treatment Bright chromate

Please check the type/dimensions/specifications of the part SBNT15 in the Saddle Clamp, SBNT Thick-Plate Saddle Clamp (Screw Hole) series.

Products with similar specification

Part Number
SBNT100
SBNT20
SBNT25
SBNT32
SBNT40
SBNT50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Nominal Diameter A

฿ 109.49

1 Piece(s) 9 Day(s) 100~Less than 200100

฿ 42.12

1 Piece(s) 9 Day(s) 20~Less than 3020

฿ 63.72

1 Piece(s) 9 Day(s) 30~Less than 4025

฿ 52.37

1 Piece(s) 9 Day(s) 40~Less than 5032

฿ 63.83

1 Piece(s) 9 Day(s) 40~Less than 5040

฿ 68.05

1 Piece(s) 9 Day(s) 60~Less than 7050