(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This product is a fixing bracket for outer surface coated steel pipes used for wall pipes and pipes rolled on the floor.
Type | Saddle band |
---|
Please check the type/dimensions/specifications of the part SBN15PC in the SBN PC Saddle Clamp (Screw Hole) series.
Part Number |
---|
S-SBN32PC |
S-SBN40PC |
S-SBN50PC |
SBN20PC |
SBN25PC |
SBN32PC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Applicable Pipe O.D. (mm) | Material | Surface Treatment | Nominal Diameter A |
---|---|---|---|---|---|---|---|---|
฿ 281.70 | 1 Piece(s) | 9 Day(s) | 40~Less than 50 | [Stainless Steel] Stainless Steel | No | 32 | ||
฿ 295.94 | 1 Piece(s) | 9 Day(s) | 50~Less than 60 | [Stainless Steel] Stainless Steel | No | 40 | ||
฿ 304.99 | 1 Piece(s) | 5 Day(s) | 60~Less than 70 | [Stainless Steel] Stainless Steel | No | 50 | ||
฿ 54.18 | 1 Piece(s) | 9 Day(s) | 30~Less than 40 | Steel | Bright chromate | 20 | ||
฿ 58.40 | 1 Piece(s) | 9 Day(s) | 30~Less than 40 | Steel | Bright chromate | 25 | ||
฿ 62.62 | 1 Piece(s) | 9 Day(s) | 40~Less than 50 | Steel | Bright chromate | 32 |
How can we improve?
How can we improve?