(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· These are metal fittings for fixing wall or floor rolling pipes used for fire-resistant double-layer pipes such as keipla/funen pipes.
· Screw holes for 40A to 100A models and bolt holes for 125A and 150A models
Type | Saddle band | Applicable Pipe Type | Fire Resistant Dual Pipes |
---|
Please check the type/dimensions/specifications of the part SBN50KPN in the Saddle Clamp, SBN KPN Saddle Clamp series.
Part Number |
---|
S-SBN150KPN |
S-SBN40KPN |
S-SBN50KPN |
S-SBN65KPN |
SBN65KPN |
SBN75KPN |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Applicable Pipe O.D. (mm) | Material | Surface Treatment | Nominal Diameter A |
---|---|---|---|---|---|---|---|---|
฿ 1,270.48 | 1 Piece(s) | 9 Day(s) | 100~Less than 200 | [Stainless Steel] Stainless Steel | No | 150 | ||
฿ 579.82 | 1 Piece(s) | 5 Day(s) | 60~Less than 70 | [Stainless Steel] Stainless Steel | No | 40 | ||
฿ 625.18 | 1 Piece(s) | 9 Day(s) | 70~Less than 80 | [Stainless Steel] Stainless Steel | No | 50 | ||
฿ 672.95 | 1 Piece(s) | 9 Day(s) | 90~Less than 100 | [Stainless Steel] Stainless Steel | No | 65 | ||
฿ 99.15 | 1 Piece(s) | 9 Day(s) | 90~Less than 100 | Steel | Bright chromate | 65 | ||
฿ 107.59 | 1 Piece(s) | 9 Day(s) | 100~Less than 200 | Steel | Bright chromate | 75 |
How can we improve?
How can we improve?