(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A fitting to prevent vibrations in bare copper pipe.
· Flexible PVC is dipped in the main body of the U bolt.
· A product with excellent insulation for protecting pipe surfaces and preventing electrolytic corrosion.
· With black-colored coating.
Part Number |
---|
UB6CU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Applicable Pipe O.D. (mm) | Material | Surface Treatment | Nominal Diameter (A) | Compatible Pipe Diameter (mm) | Dimension P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 279.05 | SYC PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 1~Less than 10 | Steel | Bright chromate | 6A | 6.35 | 17 |
Loading...
Type | U Shaped Metal Fittings | Applicable Pipe Type | Bare Copper Pipe |
---|
Please check the type/dimensions/specifications of the part UB6CU in the U Bolt, UB CU Dip U-Bolts series.
Part Number |
---|
S-UB15CU |
S-UB19CU |
S-UB22CU |
S-UB28CU |
UB79CU |
UB9CU |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Applicable Pipe O.D. (mm) | Material | Surface Treatment | Nominal Diameter (A) | Compatible Pipe Diameter (mm) | Dimension P (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 385.11 | 1 Piece(s) | 9 Day(s) | 10~Less than 20 | Stainless Steel | No | 15A | 15.88 | 25 | ||
฿ 387.53 | 1 Piece(s) | 9 Day(s) | 10~Less than 20 | Stainless Steel | No | 19A | 19.05 | 29 | ||
฿ 391.76 | 1 Piece(s) | 9 Day(s) | 20~Less than 30 | Stainless Steel | No | 20A | 22.22 | 34 | ||
฿ 407.48 | 1 Piece(s) | 9 Day(s) | 20~Less than 30 | Stainless Steel | No | 25A | 28.58 | 38 | ||
฿ 295.94 | 1 Piece(s) | 9 Day(s) | 70~Less than 80 | Steel | Bright chromate | 80A | 79.38 | 91 | ||
฿ 283.88 | 1 Piece(s) | 9 Day(s) | 1~Less than 10 | Steel | Bright chromate | 8A | 9.52 | 19 |
How can we improve?
How can we improve?