(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• This product acts as a fitting to prevent vibrations in outer surface-coated steel piping.
• A colored chromate finish is standard for products up to 100 A, while 125 A, and 150 A models have a bright chromate plating finish.
Part Number |
---|
UB15PC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Applicable Pipe O.D. (mm) | Material | Surface Treatment | Nominal Diameter (A) | Compatible Pipe Diameter (mm) | Dimension P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.00 | SYC PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 20~Less than 30 | Steel | Bright chromate | 15A | 25.7 | 38 |
Loading...
Type | U Shaped Metal Fittings | Applicable Pipe Type | Steel pipe / coated steel pipe |
---|
Please check the type/dimensions/specifications of the part UB15PC in the U-Bolt, UB PC U-Bolt series.
Part Number |
---|
S-UB15PC |
S-UB20PC |
S-UB25PC |
UB20PC |
UB25PC |
UB32PC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Applicable Pipe O.D. (mm) | Material | Surface Treatment | Nominal Diameter (A) | Compatible Pipe Diameter (mm) | Dimension P (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 328.87 | 1 Piece(s) | 9 Day(s) | 20~Less than 30 | Stainless Steel | No | 15A | 25.7 | 38 | ||
฿ 339.76 | 1 Piece(s) | 9 Day(s) | 30~Less than 40 | Stainless Steel | No | 20A | 31.2 | 43 | ||
฿ 357.29 | 1 Piece(s) | 9 Day(s) | 30~Less than 40 | Stainless Steel | No | 25A | 37.6 | 51 | ||
฿ 62.02 | 1 Piece(s) | 9 Day(s) | 30~Less than 40 | Steel | Bright chromate | 20A | 31.2 | 43 | ||
฿ 62.62 | 1 Piece(s) | 9 Day(s) | 30~Less than 40 | Steel | Bright chromate | 25A | 37.6 | 51 | ||
฿ 68.05 | 1 Piece(s) | 9 Day(s) | 40~Less than 50 | Steel | Bright chromate | 32A | 46.3 | 59 |
How can we improve?
How can we improve?