(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· This product is a vertical pipe fitting for vibration proof support.
· 10t vibration proof rubber is mounted inside the band.
· We can also manufacture a type with 3t vibration proof rubber.
·Vibration proof rubber material is EPT.
Part Number |
---|
HSB32B10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Applicable Pipe O.D. (mm) | Material | Surface Treatment | Nominal Diameter | Compatible Pipe Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 430.46 | SYC PIPE SUPPORT | 1 Piece(s) | 9 Day(s) | 40~Less than 50 | Steel | Bright chromate | 32A | 42.7 |
Loading...
Type | Vertical band | Applicable Pipe Type | Steel pipe / coated steel pipe |
---|
Please check the type/dimensions/specifications of the part HSB32B10 in the Hinged Vertical Band, HSB Hinged Anti-Vibration Vertical Band (3t/10t) series.
Part Number |
---|
HSB15B10 |
HSB20B10 |
HSB25B10 |
HSB40B10 |
HSB50B10 |
HSB65B10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Applicable Pipe O.D. (mm) | Material | Surface Treatment | Nominal Diameter | Compatible Pipe Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 380.88 | 1 Piece(s) | 9 Day(s) | 20~Less than 30 | Steel | Bright chromate | 15A | 21.7 | ||
฿ 388.74 | 1 Piece(s) | 9 Day(s) | 20~Less than 30 | Steel | Bright chromate | 20A | 27.2 | ||
฿ 414.13 | 1 Piece(s) | 9 Day(s) | 30~Less than 40 | Steel | Bright chromate | 25A | 34.0 | ||
฿ 446.79 | 1 Piece(s) | 9 Day(s) | 40~Less than 50 | Steel | Bright chromate | 40A | 48.6 | ||
฿ 463.72 | 1 Piece(s) | 9 Day(s) | 60~Less than 70 | Steel | Bright chromate | 50A | 60.5 | ||
฿ 529.63 | 1 Piece(s) | 9 Day(s) | 70~Less than 80 | Steel | Bright chromate | 65A | 76.3 |
How can we improve?
How can we improve?