(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
• A vertical pipe fixture for PVC pipe.
• Part numbers ending in M indicate the Super M type.
• Also suitable for AC drain pipe.
• 125A or higher are made of flat steel plate without protrusions in the center.
Type | Vertical band | Applicable Pipe Type | Vinyl Chloride Pipe |
---|
Please check the type/dimensions/specifications of the part LSB13VP in the Lantern Type Standing Band, LSB Lantern Type VP Standing Band series.
Part Number |
---|
LSB100VP |
LSB125VP |
LSB150VP |
LSB16VP |
LSB200VP |
LSB20VP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Applicable Pipe O.D. (mm) | Material | Surface Treatment | Nominal Diameter | Compatible Pipe Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 82.87 | 1 Piece(s) | 9 Day(s) | 100~Less than 200 | Steel | Bright chromate | 100A | 114 | ||
฿ 271.22 | 1 Piece(s) | 9 Day(s) | 100~Less than 200 | Steel | Bright chromate | 125A | 140 | ||
฿ 287.50 | 1 Piece(s) | 9 Day(s) | 100~Less than 200 | Steel | Bright chromate | 150A | 165 | ||
฿ 40.31 | 1 Piece(s) | 9 Day(s) | 20~Less than 30 | Steel | Bright chromate | 16A | 22 | ||
฿ 495.16 | 1 Piece(s) | 9 Day(s) | 200~Less than 300 | Steel | Bright chromate | 200A | 216 | ||
฿ 40.31 | 1 Piece(s) | 9 Day(s) | 20~Less than 30 | Steel | Bright chromate | 20A | 26 |
How can we improve?
How can we improve?