1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hinged Type Standing Band, HSB Hinged Type PC Standing Band (HSB20PC)

SYC PIPE SUPPORT

Hinged Type Standing Band, HSB Hinged Type PC Standing Band (HSB20PC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• A standing pipe fixture for steel pipe with the outer surface coated.
• Part numbers ending in M indicate the Super M type.
• Galvanized products are not Super M type.
• Will also make product for 125A or higher.

 
Part Number
HSB20PC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Material Surface Treatment Nominal Diameter Compatible Pipe Diameter
(mm)

฿ 56.59

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 30~Less than 40SteelBright chromate20A31.2

Loading...

  1. 1

Basic Information

Type Vertical band Applicable Pipe Type Steel pipe / coated steel pipe

Please check the type/dimensions/specifications of the part HSB20PC in the Hinged Type Standing Band, HSB Hinged Type PC Standing Band series.

Products with similar specification

Part Number
HSB100PC
HSB15PC
HSB25PC
HSB32PC
HSB40PC
HSB50PC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Material Surface Treatment Nominal Diameter Compatible Pipe Diameter
(mm)

฿ 100.96

1 Piece(s) 9 Day(s) 100~Less than 200SteelBright chromate100A118.3

฿ 53.58

1 Piece(s) 9 Day(s) 20~Less than 30SteelBright chromate15A25.7

฿ 56.59

1 Piece(s) 9 Day(s) 30~Less than 40SteelBright chromate25A37.6

฿ 72.18

1 Piece(s) 9 Day(s) 40~Less than 50SteelBright chromate32A46.3

฿ 58.40

1 Piece(s) 9 Day(s) 50~Less than 60SteelBright chromate40A52.2

฿ 64.43

1 Piece(s) 9 Day(s) 60~Less than 70SteelBright chromate50A64.1