1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Assembly Standing Band, KSB Assembly Standing Band (KSB20)

SYC PIPE SUPPORT

Assembly Standing Band, KSB Assembly Standing Band (KSB20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• A vertical pipe bracket for steel pipe that can also be used for PVC pipe.
• Please use a lantern-type VP standing band for vinyl chloride pipes 25 and 30A.
• Part numbers ending in M indicate the Super M type.

 
Part Number
KSB20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Applicable Pipe O.D.
(mm)
Material Surface Treatment Nominal Diameter Compatible Pipe Diameter
(mm)

฿ 33.87

SYC PIPE SUPPORT 10 Piece(s) 9 Day(s) 20~Less than 30SteelBright chromate20A27.2

Loading...

  1. 1

Basic Information

Type Vertical band Applicable Pipe Type Stainless Steel Pipe