1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Band / Mounting Foot, HB, Gas Battledore Bolt

Gas Band / Mounting Foot, HB, Gas Battledore Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 62.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A support fitting for gas bands.
· Please use on direct hanging bands in place of turnbuckles.

 
Part Number
HB90GA
HB100GA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard

฿ 62.62

SYC PIPE SUPPORT 1 Piece(s) 9 Day(s) 90L

฿ 73.75

SYC PIPE SUPPORT 1 Piece(s) 5 Day(s) 100L

Loading...

  1. 1

Basic Information

Type Vertical band related parts Material Steel Applicable Pipe Type For gas piping
Surface Treatment Bright chromate